IESNA:LM-63-2002
[TEST]P1055403
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H865D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1842
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1217.7 1204.5 1199.4 1190.3 1178 1162.8 1142.4 1121 1096.6 1069.1
1036.5 1004.9 969.3 933.7 896 857.3 817.6 776.9 735.1 690.3
648.6 603.8 559 515.2 470.4 424.6 378.8 330.9 284.1 238.3
190.4 148.7 108.9 72.3 37.7 12.2 0
1217.7 1224.9 1216.7 1202.5 1179.1 1146.5 1107.8 1068.1 1020.2 974.4
925.5 875.6 821.7 766.7 710.7 655.7 600.7 546.8 494.8 442.9
393 344.1 297.3 252.5 216.9 188.4 161.9 136.4 114 92.7
74.3 58 42.8 29.5 18.3 8.1 0
1217.7 1210.6 1195.3 1159.7 1108.8 1056.9 996.8 932.7 862.4 792.1
718.8 648.6 580.4 517.2 459.2 404.2 348.2 309.5 281 253.5
226 203.6 182.3 161.9 144.6 128.3 112 97.7 84.5 71.3
58 46.8 36.7 26.5 16.3 8.1 0
1217.7 1210.6 1180.1 1127.1 1066 992.7 915.3 830.8 746.3 664.9
586.5 517.2 451.1 387.9 342.1 311.6 282 257.6 232.1 210.8
191.4 174.1 157.8 142.5 128.3 115.1 101.8 89.6 77.4 66.2
55 44.8 34.6 25.5 16.3 8.1 0
1217.7 1213.7 1184.1 1126.1 1055.9 977.5 890.9 797.2 707.6 624.1
544.7 474.5 406.3 354.3 322.8 294.3 268.8 245.4 222 201.6
184.3 168 152.7 138.5 124.2 111 98.8 87.6 75.3 64.1
54 43.8 33.6 24.4 15.3 7.1 0
